Tractor Wheels
Trelleborg’s agricultural wheels are designed for use on tractors, sprayers and harvesters.
- Roll-formed symmetric or asymmetric profile, with a 5 degree tapered bead seat
- Available in W-DW-TW (patented design) and MW profile
- Range from 24 inches to 54 inches
- Fixed or adjustable configuration
- Available with the Trelleborg High Knurling (AK)
- Enabled for dual mounting (DUO500 and Twinning)
Downloads
Resources
Web Applications
Tire book web version
Find all the technical information about Trelleborg range as well as useful advices to get the most out of your tires.
The application is also available as an on-line version.
Dealer Locator Web Version
The Trelleborg Dealer Locator app allows you to find your nearest Trelleborg tire dealer. Using Google maps technology, the app recommends the shortest route to the dealer providing you with its contact details (address, telephone number, e-mail and website).
Product Movies
Related products
TM1060
Trelleborg head lug family look secures long life
TH400
New radial line designed for telescopic handlers, backhoes and compact loaders
TM150
VF allows to carry up to 40% more load at the same pressure
TM3000
Maximise the load capacity of the tire at low inflation pressure
TM700 ProgressiveTraction
The grip performance is enhanced by 2 anchor points
Twin Forestry T440
Exclusive new tread designs for top self-cleaning and all-terrain traction
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.