Trelleborg 4-Piece Lock Ring Wheels

4-Piece Lock Ring Wheel

Trelleborg’s 4-Piece Lock Ring Wheels are designed to work under the most severe conditions. 

Trelleborg_Wheels_4-Piece_200x281Trelleborg is a leading supplier of high quality wheel assemblies for industrial applications, such as material handling equipment, industrial trailers, personnel carriers, ground support equipment, aerial lifts, construction equipment and many others. Our wheel assemblies can be designed to specific OEM requirements or can be manufactured to individual needs.

Trelleborg’s 4-Piece Lock Ring Wheels are designed to work under the most severe conditions. 

• Forklift & industrial trailer applications

• Suitable for resilient and pneumatic tires

• Can be used for LOC versions of solid tires or secured by lock ring set

• Single or dual mounting solutions

Downloads

Industrial Wheels

 

Download (pdf)

Technical Data

8"–15"

Diameter Wheel Size Tire Size
4 2.50C-4 3.00-4
2.50C-4 4.00-4
8 3.00D-8 15x4½-8
3.00D-8 4.00-8
3.00D-8 5.00-8
4.33R-8 16x6-8
4.33R-8 18x7-8
9 4.00E-9 140/55-9
4.00E-9 6.00-9
6.00E-9 21x8-9
10 5.00F-10 180/60-10
5.00F-10 6.50-10
5.50F-10 6.50-10
5.50F-10 7.50-10
6.50F-10 200/50-10
6.50F-10 23x9-10
12 5.00S-12 6.00-12
5.00S-12 7.00-12
8.00G-12 23x10-12
8.00G-12 27x10-12
10.00G-12 315/45-12
15 5.5-15 7.00-15
5.5-15 7.50-15
5.5-15 8.25-15
6.0-15 7.00-15
6.5-15 7.50-15
6.5-15 8.25-15
7.0-15 250-15
7.0-15 28x9-15
7.5-15 250-15
8.0-15 300-15
9.75-15 355/45-15
9.75-15 355/50-15
9.75-15 355/65-15
11.0-15 400/60-15

  

20"– 24"

Diameter Wheel Size Tire Size
20 6.5-20 8.25-20
6.5-20 9.00-20
7.0-20 10.00-20
7.0-20 9.00-20
7.5-20 10.00-20
7.5-20 31x10-20
7.5-20 31x12-20
7.5-20 36x14-20
8.0-20 10.00-20
8.0-20 11.00-20
8.0-20 12.00-20
8.5-20 12.00-20
10.0-20 12.00-20
10.0-20 355/50-20
10.0-20 40x14-20
16.0-20 465/55-20
24 8.5-24 12.00-24
10.0-24 12.00-24
10.0-24 14.00-24

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*