Multipurpose, Road Transport & Other Implement Tires | Trelleborg Wheels

Multipurpose, Road Transport & other implements

20Products
Trelleborg-Trailer-Tires-TwinRadial_1024x575
Twin Radial
  • Excellent ground care due to the wide area of footprint and the rounded profile of the shoulder
  • High speed and maximised road handling
  • Great comfort
Read more

Trelleborg-Agro-Industrial-Tires- Radial -TH400_1024x575
TH400
  • Great stability and manoeuvrability
  • Excellent safety
  • Maximum resistance to stress and laceration
Read more

Trelleborg-Trailer-Tires-Twin-Ampt-T421_1024x575
Twin 421 AMPT
  • Low ground pressure tires for field and road (the tyre can be used at speeds up to 70 Km/h)
Read more

Trelleborg-Trailer-Tires-Twin-Ampt-T422_1024x575
Twin 422 AMPT
  • Low ground pressure tires for field and road (the tyre can be used at speeds up to 70 Km/h)
Read more

Trelleborg-Trailer-Tires-Twin-Implement-T423_1024x575
Twin 423 AMPT
  • Low ground pressure tires for field and road (the tyre can be used at speeds up to 70 Km/h)
Read more

Trelleborg-Trailer-Tires-Twin-Ampt-T428_1024x575
Twin 428 AMPT
  • Low ground pressure tires for field and road (the tire can be used at speeds up to 70 Km/h)
Read more






12