Tires for Balers, Tankers, Trailers & Bale Wagons | Trelleborg Wheels

Balers, Tankers, Trailers, Bale Wagons

12Products
Trelleborg-Trailer-Tires-TwinRadial_1024x575
Twin Radial
  • Excellent ground care due to the wide area of footprint and the rounded profile of the shoulder
  • High speed and maximised road handling
  • Great comfort
Read more



Trelleborg-Trailer-Tires-Twin-Implement-T478_1024x575
T478 Twin Implement
  • The grooved tread pattern minimizes rolling resistance and is ideal for road-work.
Read more

Trelleborg-Trailer-Tires-Twin-Implement-T404_1024x575
T404 Twin Implement
  • Suitable for soft terrain
  • Characterized by its rounded shoulder design and wide contact area
Read more



Trelleborg-Trailer-Tires-Cross-Ply-AF302_1024x575
Implement Standard AF302
  • Pattern with deep effective lugs in three different angles for maximum traction and excellent self cleaning
Read more




12