TM600 HD - Tractor Tires - Trelleborg Wheels

TM600 HD

The TM600 HD (Heavy Duty) has been developed for specific cultivations such as cotton, sunflower and wherever stubbles or soils are particularly tough.

Trelleborg-Agricultural-Tires-TM600_200x281

A reinforced carcass along with a specific tread compound makes the TM600 HD able to overcome the standard performance applied in agriculture in terms of anti-stubble and chunking resistance.

Downloads

TM600

Enrich your farming  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

DUO 500 Dual Monting System

Dual mounting system snstallation instructions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Replace Pressure Table

420/85R28 
139 A8 (136B)

438

1425

4290

635

675

W15L

W14L; DW14L; DW15L

1,6

R1W

Tubeless

16.9-28 TR218

16.9R28

+

480/80R42 
151 A8 (151B)

495

1850

5550

833

875

W16A

DD16 - DW16B - DW16L

1,6

R1W

Tubeless

18.4-42 TR218 - 20.8-42 TR218

18.4R42

+

520/85R38 
155 A8 (152B)

536

1849

5510

825

875

DW18L

W16L; W18L; DW16L

1,6

R1W

Tubeless

20.8-38 TR218

20.8R38

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*