SK-900 ND

SK-900 ND

The SK-900 ND is designed for maximum performance on concrete, asphalt and other hard surfaces.

Trelleborg_Pneumatic_SK900_200x281Trelleborg’s pneumatic offering includes the SK-900 ND (Non Directional) premium tire for use in heavy duty applications.

• Deeper tread than a standard skid steer tire for better wear

• Flat profile with reinforced sidewalls for maximum protection

• Tread design pulls equally when going forward or in reverse


Downloads

SK-900 ND Brochure

Premium Construction Pneumatic  

Download (pdf)

Technical Data

metric
Tire Size Ply Rating Rim Size Tire Type Dimensions [mm] Skid Steer at 10 km/h 
Overall
Diameter 
Section Width Tread Depth
In  ation
Pressure [bar] 
Load Capacity
[kg]
10-16.5 10 8.25-16.5 Tubeless 773 264 27 5.20 2,135
12-16.5 12 9.75-16.5 Tubeless 831 307 33 5.50 2,865

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*