Telehandlers, Backhoes & Loaders | Trelleborg Wheels

Telehandlers, Backhoes & Loaders

10Products
Trelleborg-Agro-Industrial-Tires- Radial -TH400_1024x575
TH400
  • Great stability and manoeuvrability
  • Excellent safety
  • Maximum resistance to stress and laceration
Read more

Trelleborg-TH500-1024x575
TH500
  • Superior tread resistance
  • High traction capacity
  • Premium self-cleaning performance
Read more

Trelleborg-Agro-Industrial-Tires-Cross-Ply-TB40_1024x575
TB40
  • Excellent wear resistance
  • Sturdy tread pattern
Read more





MPX TB
MPX TB
  • Increased load index for heavy-duty applications
  • Improved traction with the new lug shape
Read more

TrelleborgCerchio_1024x575
Wheels & Rims
  • Trelleborg is a leading manufacturer offering complete wheels with a diameter ranging from 3 inches to 54 inches
Read more