Compared to the standard technology, the VF allows to carry up to 40% more load at the same pressure or to inflate the tire up to 40% less pressure while carrying the same load.
The tread pattern of the new TM150 tire has been designed with close lugs to prevent stubble damages and improve road performance, even at high speed (D rated – 65 Km/h). In addition, the new design features wide lugs to increase the tire stiffness when the machine is loaded and a sharp head to maximize the grip.
For the full pressure table, click “ + “ next to the size
Tire Description | Section Width | Overall Diameter | Rolling Circumference | Static Loaded Radius | Speed Radius Index | Rim | Permitted Rims | Nominal Pressure | Tread Type | Type | Pressure Table |
---|---|---|---|---|---|---|---|---|---|---|---|
VF380/90R46 |
390 |
1840 |
5550 |
840 |
925 |
DW13 |
W13, DW12, W12 |
4,4 bar |
R-1 |
Tubeless |
|
VF380/105R46 |
400 |
1955 |
5950 |
890 |
975 |
DW13 |
W13, DW12, W12 |
4.4 bar |
R1 |
Tubeless |
|
VF380/105R50 |
410 |
2050 |
6215 |
935 |
1025 |
DW13 |
W13, DW12, W12 |
4.4 bar |
R1 |
Tubeless |
|
|
|||||||||||
VF480/80R50 |
490 |
2050 |
6205 |
930 |
975 |
DW16 |
DW15 |
3.6 bar |
R-1 |
Tubeless |
Find all the technical information about Trelleborg range as well as useful advices to get the most out of your tires.
The application is also available as an on-line version.
The PC version is optimize for Google Chrome, IE10 and later versions.
The Trelleborg Tire Efficiency app helps you to measure the benefits provided by Trelleborg tires, both in terms of cost savings and reduced working time.
The Trelleborg Dealer Locator app allows you to find your nearest Trelleborg tire dealer. Using Google maps technology, the app recommends the shortest route to the dealer providing you with its contact details (address, telephone number, e-mail and website).
Exclusive new tread designs for top self-cleaning and all-terrain traction
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.