T539

T539

Combined tire for green area, farming, industry or high speed service.

Trelleborg-Light-Service-Tires-T539_200x281

The tires for light service are designed for farming, industry, turf, snow and high speed service and are suitable for rims up to 16 inches in diameter.

In this product segment, Trelleborg has one of the largest ranges in the world.

Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.

Downloads

Tires and Wheels for light service

For farming industry turf snow and high speed service  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Speed Radius Index Static Loaded Radius Drive Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

18x8.50-8 

222

466

1384

7.00l-8

6.50-8

2,8

I

Tubetype

6.00-9TR15

+

20.5x8.00-10 
10pr  (101A6)

208

525

1573

237

7.00

4,0

UV-3B

Tubeless

+

20x10.00-10 
4 A6

235

506

7.00

8.50

1,6

Tubetype

20.5x10.00-10

+

20x10.00-10 

242

512

1533

7.00

8.50

2,4

0

Tubeless

+

23x12.50-12 
6  (105A6)

317

584

1734

10

10.50l-12

2,1

I

Tubeless

+

33x12.50-15 

332

839

2492

1,3

Tubeless

+

33x15.50-15 

398

837

2486

1,0

Tubeless

+

18x7.50-8 

184

464

1372

205

5.50

6.00

0,9

I

Tubeless

+

20x10.00-8 

264

529

1556

8.50

8.00

2,4

I

Tubetype

20x10.00-8

+

26x12.00-12 

322

658

1936

287

10.50l-12

9.50JA-12

1,4

I

Tubeless

+

190/50-8 
65 A8

187

391

1174

6.00

5.00 - 7.00

2,4

I

Tubeless

+

23x10.50-12 
4PR A6

269

580

1723

7.00I-12

8.50I-12

1,4

Implement

Tubeless

+

315/50-12 
130 A5

325

635

1883

10.50

2,5

UV-3B

Tubeless

+

18x8.50-8 
4PR A6

222

472

1402

7.00Ix8

6.50-8

1,5

Standard

Tubeless

+

23x10.50-12 
6pr  (100A6)

247

571

1699

7.00

8.50

2,2

0

Tubeless

+

16.5x6.5-8 
73 J

165

411

5.375

5.50A-8

4,8

0

Tubetype

16x6.50-8

+

13x5.00-6 
4PR A6

117

322

956

3.50A-6

2,8

Implement

Tubeless

+

13x5.00-6 
6PR A6

122

320

989

3.50A-6

4,1

0

Tubeless

+

140-6 
6PR A6

137

328

974

4.50A-6

4,3

Implement

Tubetype

140-6

+

20x8.00-10 
6PR A6

204

505

1500

6.00I-10

3,0

Implement

Tubeless

+

26x12.00-12 
8PR A6

320

652

1936

291

10.50I-12

9.50JA-12

2,7

Implement

Tubeless

+

 
  *

+

23x10.50-12 

247

571

1699

7.00

8.50

2,2

I

Tubeless

+

23x8.50-12 
10pr 

220

580

1758

267

280

7.00

4,0

I

Tubetype

23x8.50-12

+

16x6.50-8 

166

406

1206

5.375l-8

5.50A-8

1,9

I

Tubeless

+

16x7.50-8 
70 A6 (4pr)

179

420

1240

200

5.375I

5.00A

1,8

UV-3B

Tubeless

+

3.00-8 
2PR A5

86

358

1063

2.50A-8

2.10-8

2,4

Industrial / Grey

Tubetype

3.00-8

+

20x8.00-10 
4PR A6

204

512

1521

6.00I-10

7.00

1,7

GT

Tubeless

+

13x5.00-6 
2 PR A5

117

322

956

3.50Ax6

100,0

GT

Tubeless

+

100/65-6 
24 A8

96

286

835

840

3.00A-6

1,6

Implement / GT

Tubeless

+

15x6.00-6 
4PR A6

161

370

1099

4.50A-6

2,1

Implement / GT

Tubeless

Tubeless

+

13x5.00-6 
4PR A6

118

330

950

3.50A

2,8

Implement Plus

Tubeless

+

100/100-4 
60 A8 (48A8)

98

304

908

914

137

139

2.5-4

6,0

Implement

Tubetype

4.00-4

+

100/75-5 
42 A8 (30A8)

98

277

830

835

3.00Ax5

3,2

Implement / GT

Tubeless

Tubeless

+

4.10/3.50-4 
2 PR A5

89

274

814

2.10x4

140,0

GT

Tubetype

+

16.5x6.5-8 
64 J

165

411

1224

5.375-8

5.50A-8

3,1

I

Tubeless

+

4.10/3.50-4 
6PR A5

89

272

808

2.10-4

6,9

Industrial

Tubetype

3.00-4

+

220/60-12 
88 A8 (76A8)

224

578

1736

7.00I-12

7JA-12

2,0

Implement

Tubeless

+

320/70-15 
122 A8 (110)

340

835

2550

360

390

10LB

2,0

Industrial

Tubeless

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*