Other Harvesters (Potato, Tomato, GroundNuts) Tires | Trelleborg Wheels

Other Harvesters  (Potato, Tomato, GroundNuts) 

6Products
Trelleborg-Agricultural Tires-TM3000_1024x575
TM3000
  • Maximise the load capacity of the tire at low inflation pressure
  • It is the right choice to boost harvesting productivity
Read more

Trelleborg-Agricultural Tires-TM2000_1024x575
TM2000
  • Excellent traction capacity
  • Maximum resistance to impact and punctureing
  • Optimal lateral stability even on difficult and very uneven terrain
Read more

Trelleborg-Agro-Industrial-Tires- Radial -TH400_1024x575
TH400
  • Great stability and manoeuvrability
  • Excellent safety
  • Maximum resistance to stress and laceration
Read more

Trelleborg-Agro-Industrial-Tires-Cross-Ply-TB40_1024x575
TB40
  • Excellent wear resistance
  • Sturdy tread pattern
Read more

TrelleborgCerchio_1024x575
Wheels & Rims
  • Trelleborg is a leading manufacturer offering complete wheels with a diameter ranging from 3 inches to 54 inchesv
Read more