Grape Harvester Tires | Trelleborg Wheels

Grape Harvesters

13Products
Trelleborg-Agricultural Tires-TM700_1024x575
TM700
  • Well known for its perfomance and versatility
  • Capable of optimising the tractors efficiency during its whole life cycle
  • High level of handling and comfort on the road
Read more



TM600 rice
TM600 Rice
  • Reduced number of lugs to increase traction and self cleaning
  • ProgressiveTraction extra lug step +30% larger lug base, enhancing stability
  • Increased tread depth +20% compared to standard R1-W
Read more

Trelleborg-Agricultural Tires-TM100_1024x575
TM100
  • Particularly suitable for row crop working and highly regarded for the comfort it delivers
Read more

Trelleborg-Agricultural Tires-TM150_1024x575
TM150
  • VF allows to carry up to 40% more load at the same pressure
  • Inflate the tire up to 40% less pressure while carrying the same load
Read more

Agricultural Tires/Trelleborg-Agricultural Tires-TM800_1024x575
TM800
  • D rated, able to reach 65 km/h on the road at the nominal pressure of 1.6 bar
  • Extra-large tread pattern
  • Able to carry heavy loads and to work at very low pressure
Read more

Trelleborg-Agricultural Tires-Twin Tractor T414_1024x575
T414 Twin Tractor
  • Pattern with deep effective lugs in three different angles for maximum traction and excellent self cleaning
Read more

Trelleborg-Trailer-Tires-Twin-Implement-T404_1024x575
T404 Twin Implement
  • Suitable for soft terrain
  • Characterized by its rounded shoulder design and wide contact area
Read more



12