Mastersolid is a reliable product that can save money from the first run right up to replacement. Made from quality rubber compounds, it delivers good wear and abrasion resistance, exceptional low rolling resistance, increased shock absorption assuring a reliable and maintenance free product.
The squared profile and the functional tread pattern allow good stability, optimal riding comfort and increased efficiency.
Available Compounds:
Standard Black – Designed to run on both internal combustion and electric trucks.
Non-Marking – Non-marking compound for use in applications where floor care is essential.
Actual Dimensions [mm] |
Load capacity [kg] | ||||||||||
Counterbalanced lift trucks up to 25 km/h | Other Vehicles | ||||||||||
Size | Rim | Pattern | LOC | Width | O.D. | Static | Load | Steering Wheel | @ 6 km/h | @ 10 km/h | @ 25 km/h |
Wheel | |||||||||||
3.00-4 | 2.50C-4 | MIL | 82 | 251 | 295 | 260 | 195 | 260 | 235 | 195 | |
4.00-8 | 3.00D-8 | MS | ● | 104 | 404 | 1105 | 950 | 730 | 950 | 865 | 730 |
15x4½-8 | 3.00D-8 | MS | ● | 104 | 377 | 1210 | 1040 | 800 | 1040 | 945 | 800 |
5.00-8 | 3.00D-8 | MS | ● | 115 | 459 | 1650 | 1420 | 1090 | 1420 | 1290 | 1090 |
16x6-8 | 4.33R-8 | MS | ● | 132 | 407 | 1740 | 1495 | 1150 | 1495 | 1360 | 1150 |
18x7-8 | 4.33R-8 | MS | ● | 145 | 454 | 2495 | 2145 | 1650 | 2145 | 1950 | 1650 |
140/55-9 | 4,00E-09 | MS | ● | 132 | 380 | 1360 | 1170 | 900 | 1170 | 1065 | 900 |
6.00-9 | 4,00E-09 | MS | ● | 131 | 519 | 2190 | 1885 | 1450 | 1885 | 1715 | 1450 |
21x8-9 | 6,00E-09 | MS | ● | 168 | 523 | 3205 | 2760 | 2120 | 2760 | 2505 | 2120 |
6.50-10 | 5.00F-10 | MS | ● | 148 | 574 | 2720 | 2340 | 1800 | 2340 | 2125 | 1800 |
200/50-10 | 6.50F-10 | MS | ● | 186 | 456 | 2870 | 2470 | 1900 | 2470 | 2245 | 1900 |
23x9-10 | 6.50F-10 | MS | ● | 210 | 584 | 4005 | 3445 | 2650 | 3445 | 3130 | 2650 |
7.00-12 | 5.00S-12 | MS | ● | 162 | 650 | 3385 | 2915 | 2240 | 2915 | 2645 | 2240 |
23x10-12 | 8.00G-12 | MS | ● | 228 | 581 | 4380 | 3770 | 2900 | 3770 | 3425 | 2900 |
27x10-12 | 8.00G-12 | MS | ● | 228 | 672 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 |
7.00-15 | 5.5-15 | MS | ● | 186 | 725 | 4115 | 3545 | 2725 | 3545 | 3220 | 2725 |
7.50-15 | 6.5-15 | MS | 187 | 755 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 | |
8.25-15 | 6.5-15 | MS | ● | 202 | 823 | 5515 | 4745 | 3650 | 4745 | 4310 | 3650 |
28x9-15 | 7.0-15 | MS | ● | 202 | 681 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 |
250-15 | 7.0-15 | MS | ● | 210 | 720 | 5515 | 4745 | 3650 | 4745 | 4310 | 3650 |
250-15 | 7.5-15 | MS | 210 | 720 | 5515 | 4745 | 3650 | 4745 | 4310 | 3650 | |
300-15 | 8.0-15 | MS | ● | 250 | 822 | 6795 | 5850 | 4500 | 5850 | 5310 | 4500 |
465/55-20 | 16.0-20 | MS | 465 | 1029 | 13590 | 10800 | 9000 | 10800 | 9810 | 9000 |
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.