PS1000 | Trelleborg Wheels

PS1000

Increase your efficiency, boost your results. More than a tire: superior value for your operations.



PS1000PS1000Trelleborg tires are engineered to ensure safety, stability and productivity while operating in various applications. In this challenging environment, we raise the bar with PS1000. The perfect combination between our innovative Pit Stop Line with specialized compounds and a new design, to deliver superior quality that will guarantee uptime, efficiency and safety for operators.

Our new premium two stage compound and tire design delivers outstanding performance in terms of tire life. The new PS1000 lasts up to 30% longer than competitors tires available in the market, leading to a very low cost per hour. 
In addition, with the introduction of the new cushion compound, the PS1000 assures superior stability and handling of the vehicle along with excellent comfort for the operator.

The innovative cushion layer ensures that heat build up within the tire is controlled, preventing failures and increasing uptime.
No downtime with PS1000, no risk of slippage in wet condition, only superior performance.

Downloads

PS1000

Increase your efficiency boost your results  

Download (pdf)

Technical Data

Size Compounds Load capacity [Kg]
multi purpose non marking Elcon ProHD ProTex Other vehicles Counterbalanced
Lift truck up to 25 Km/h
smooth traction smooth traction smooth traction smooth traction smooth traction @ 6
Km/h
@ 10
Km/h
@ 16
Km/h
Load wheel Steering Wheel
10x4x6½ * X   X   X   X   X   780 640 555 565 465
10x5x6½ X X X X X X X X X X 1010 830 725 735 605
12x4½x8 X X X X X X X X X X 1045 860 745 760 620
13½x5½x8 * X X X X X X X X X X 1510 1240 1080 1095 895
14x4½x8 X   X   X   X   X   1170 960 830 850 695
14x5x10 X   X   X   X   X   1335 1095 955 970 795
15x5x11¼ X X X X X X X X X X 1390 1140 990 1010 830
16x5x10½ X X X X X X X X X X 1510 1240 1080 1095 895
16x6x10½ X X X X X X X X X X 1910 1570 1360 1390 1140
16x7x10½ X   X   X   X   X   2325 1910 1660 1685 1380
16¼x5x11¼ X   X   X   X   X   1530 1250 1090 1105 905
16¼x6x11¼ X X X X X X X X X X 1920 1580 1370 1395 1140
16¼x7x11¼ X   X   X   X   X   2325 1900 1650 1680 1350
18x6x12⅛ X X X X X X X X X X 2100 1720 1500 1525 1250
18x7x12⅛ X X X X X X X X X X 2550 2100 1820 1855 1520
18x8x12⅛ X   X   X   X   X   3000 2475 2150 2180 1790
21x7x15 X X X X X X X X X X 2875 2350 2050 2085 1710
21x8x15 X X X X X X X X X X 3375 2775 2425 2445 2015
21x9x15 X   X   X   X   X   3900 3200 2775 2830 2320
22x8x16 X   X   X   X   X   3500 2875 2500 2545 2085
22x9x16 X X X X X X X X X X 4050 3325 2875 2930 2400
22x12x16 X X X X X X X X X X 5626 4625 4025 4090 3350
28x12x22 X   X   X   X   X   6740 5540 4820 4900 4015


PS1000 Traction version available from Q1 2021
* Size available from Q2 2021


Pit Stop Line in PS1000

The Pit Stop Line, Trelleborg innovation for our premium range, lets operators and fleet managers know with 100% accuracy when tires need replacing. PS1000 integrates the Pit Stop Line into a new premium press on solid tire.

The Pit Stop Line is an orange strip which appears approximately 100 hours before the tires need to be replaced. Within PS1000, the Pit Stop Line ensures the tire is only changed when worn out, avoiding to replace it too early and risk spending too much, or replace it  too late and risk machine and operator safety. 
Benefits
  • Value for money: maximum tire usage 
  • Uptime at the best: minimize tire change 
  • Effective planning: plan 100 hours in advance the tire replacement 
  • Enhanced safety: no risk to change the tire too late
  • Reduce environmental impact: use less, consume less, dispose less
  • PS1000

    Trelleborg Launches the Next-Generation PS1000 tire for Material Handling Applications

    Trelleborg Wheel Systems launches the PS1000, its leading-edge tire solution for material handling applications. More than just a tire: it is a next-generation, superior-quality, press-on solid forklift tire incorporating the Pit Stop Line innovation, specialized compounds and a new design to guarantee uptime, efficiency and safety for operators, while reducing total cost of ownership and environmental impact.

    Contact Us

    Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

    *
    *
    *
    *
    *
    *
    *
    *