Solid Press-On - Tires & Wheels | Trelleborg Wheels

Solid Press-On tires

8Products
PS1000
PS1000
  • Excellent stability and comfort
  • Maximum service life & outstanding wear resistance
  • Very low heat build-up
Read more

Trelleborg POS Traction
Trelleborg Press-On
  • Premium tire designed for demanding material handling environments
  • Available in smooth or traction
  • Long lasting compounds for increased vehicle productivity
Read more

Trelleborg POS Monarch Traction
Monarch Press-On
  • Premium tire designed for demanding material handling environments
  • Available in smooth or traction
  • Designed to provide maximum wear for long tire lift
Read more

Trelleborg POS Monogrip
Trelleborg Mono-Grip Press-On
  • Premium tire designed for demanding material handling environments
  • Wide profile offers large surface contact area for better traction
  • Designed to provide maximum wear for long tire life
Read more

Trelleborg POS ITL
ITL POS
  • Premium tire designed for demanding material handling environments
  • Available in smooth or traction
  • Designed to provide maximum wear for long tire life
Read more

Trelleborg POS ITL Maxmatic
ITL Maxmatic Press-On
  • Premium tire designed for demanding material handling environments
  • Up to 20% increase in load carrying capacity
  • Designed to provide maximum traction in both inside and outside applications
Read more

Trelleborg POS Orca
Orca POS
  • Standard tire designed for applications that are not in constant use or that carry a lower load
  • Good wear quality for long tire life
  • Performance at a competitive price
Read more

Trelleborg POS MPC2
MPC2 Press-On
  • Premium tire designed for demanding material handling environments
  • Available in smooth or traction
  • Soft riding compound for excellent shock absorption
Read more