Brawler HD Solidflex Smooth

Brawler HD Solidflex Smooth (Solid)

Brawler HD tires are designed to perform in extreme environments where good ride quality is required.

Brawler HD tires are designed to perform in extreme environments where good ride quality is required including scrap metal recycling centers, waste transfer stations and mining operations.

The Brawler HD features a two piece patented wheel and disk system that allows tire and wheel interchangeability by simply changing the disk.

• Comfortable ride comparable to foam filled pneumatic tires

• Steel wheels engineered to handle heavy loads, excessive torque, severe sheer and bending stress

• Custom traction tread available up to 7 inches deep.








Downloads

Brawler HD Loader Brochure

Engineered for the extreme  

Download (pdf)

Technical Data

metric
Size Pneumatic Equivalent Size Tire O.D.
[mm]
Width
[mm]
Rubber Thickness
[mm]
Tread Depth
[mm]
Weight
[kg]
Load Capacity
10 km/h [kg]
Load Capacity
16 km/h [kg]
Load Capacity
25km/h [kg]
55x10x18 17.5-25 1395 457 254 127 672 10010 8710 8010
59x12x20.5  20.5-25 1500 521 292 165 894 11835 10300 9470
62x13x21  20.5-25 1575 533 330 190 1033 11210 9755 8970
66x16x24  23.5-25 1675 610 406 254 1383 14665 12760 11735
69x17x28  26.5-25 1755 711 432 279 1758 17770 15460 14220
73x18x31  29.5-25 1855 787 450 305 2148 20360 17715 16290
80x18x35  35/65-33 2030 889 457 305 3207 26550 23100 21240

Product Movies

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*