EMR 1030V - Tires & Wheels | Trelleborg Wheels English

EMR Series

Earth Moving Radial Tires 1030V

Trelleborg EMR 1030VThe Trelleborg EMR range is engineered to enhance productivity in critical construction applications.

  • Delivers premium damage protection and durability
  • Provides control and perfect grip on sand, rock, gravel or soil
  • Keep the machine fuel consumption low
  • Radial all-steel construction
  • Reinforced carcass
  • Multi Surface tread pattern
  • Excellent ride comfort 
Designed for Loaders and Dumpers applications, the EMR tires are suitable for open pits and quarry, underground mines as well as general construction applications.

Trelleborg-EMR-Icons

The Performance you need


Designed for Loaders and Dumpers applications, the EMR tires are suitable for open pits and quarries, underground mines as well as general construction applications.

Download

From instructions and advice to tips and sizing details , these PDFs cover all the information you will need on the EMR Series.

EMR Series

Performance when you need it  

Download (pdf)

Technical Data

Loader/Transport Service


Tire 
size
 
 
Tread pattern Type
 
 Rim (permitted)
 
Overall Diameter (mm) Section Width (mm) Loaded
static radius
(mm)
Rolling
circumference
(mm)
Tread
depth
(mm)
Service description
LI/SS
 
Tire load capacity (kg) at 10 (km/h) Tire
pressure
(bar)
Tire load capacity (kg) at 50 (km/h) Tire pressure (bar)
17.5 R 25 EMR 1020
TL
14.00/1.5-25
(14.00/1.5x25 DC,
14.00/1.3x25 DC)
1.349 434 588 4.100 28  
*
176 A2/157 B

 
7.100


4,50

 
4.125
 

3,50
EMR 1030
TL
14.00/1.5-25
(14.00/1.5x25 DC,
14.00/1.3x25 DC)
1.347 442 610 4.068 28  
*
176 A2/157 B
 

7.100


4,50
   
   
4.125 3,50
20.5 R 25 EMR 1020
TL
17.00/2.0-25
(17.00/1.7-25)
1.389 540 643 4.527 31 **
193 A2/177 B

11.500

5,75
   
7.300 4,50
EMR 1030
TL
17.00/2.0-25
(17.00/1.7-25)
1.490 536 647 4.514 36 **
193 A2/177 B

11.500

5,75
   
7.300 4,50
EMR 1030V
TL
17.00/2.0-25
(17.00/1.7-25)
1.494 523 644 4.511 36 **
193 A2

11.500

5,75
   
   
EMR 1050
TL
17.00/2.0-25
(17.00/1.7-25)
1.542 525 685 4.732 85 **
193 A2

11.500

5,75
   
   
23.5 R 25 EMR 1020
TL
19.50/2.5-25  1.613 614 691 4.879 34 **
201 A2/185 B

14.500

5,75
   
9.250 4,50
EMR 1030
TL
19.50/2.5-25  1.613 614 694 4.888 38 **
201 A2/185 B

5,75
   
14.500 9.250 4,50
EMR 1040
TL
19.50/2.5-25  1.670 616 729 5.023 60 **
201 A2/185 B

14.500

5,75
   
9.250 4,50
EMR 1050
TL
19.50/2.5-25  1.668 609 737 5.109 90 **
201 A2

14.500

5,75
   
   
26.5 R 25 EMR 1030
TL
22.00/3.0-25 1.747 676 749 5.300 41 **
209 A2/193 B

18.500

5,75
   
11.500 4,50
EMR 1040
TL
22.00/3.0-25 1.794 684 744 5.387 60 **
209 A2/193 B

18.500

5,75
   
11.500 4,50
EMR 1050
TL
22.00/3.0-25 1.792 676 780 5.477 97 **
209 A2

18.500

5,75
   
   
750/65 R 25 EMR 1030
TL
24.00/3.0-25 1.609 724 685 4.917 44 **
209 A2/190 B

18.500

6,25
   
10.600 4,25
29.5 R 25 EMR 1030
TL
25.00/3.5-25 1.872 764 794 5.628 43 **
216 A2/200 B

22.400

5,75
   
14.000 4,50
EMR 1040
TL
25.00/3.5-25 1.919 765 824 5.787 65 **
216 A2/200 B

22.400

5,75
   
14.000 4,50
EMR 1042
TL
25.00/3.5-25 1.870 740 806 5.626 60 **
200 B/216 A2

22.400

5,75
   
14.000 4,50
EMR 1050
TL
25.00/3.5-25 1.916 742 832 5.799 110 **
216 A2

22.400

5,75
   
   
18.00 R 33 EMR 1045
TL
13.00/2.5-33 1.873 491 858 5.613 54 **
191 B
     
10.900 6,50

*/** - Index of tire strength

Product Video

Want to learn more about the features of the EMR Series? These product videos cover all the key details. 

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*