C-800 E3/L3

C-800 E3/L3 (OTR)

C-800 E3/L3 tread pattern is designed to provide extended wear. The longer life helps reduce the total cost of ownership while increasing efficiency and productivity.

C-800 E3/L3 tread pattern is designed to provide extended wear. The longer life helps reduce the total cost of ownership while increasing efficiency and productivity.

• Durable Nylon Construction

• Flat Profile Increases Stability

• Rugged Tread Design Provides Increased Traction

• Chip and Chunk Resistance for long life"


Downloads

Construction Brochure Metric Sizes

Engineered for the extreme  

Download (pdf)

Technical Data

metric
Size Ply Rating Rim Tire O.D.
[mm]
Section Width
[mm]
Tread Depth [bar] Inflation @ 10 km/h (Loaders)
[bar]
Inflation @ 10 km/h (Dumpers)
[bar]
Load Capacity @ 10 km/h
[kg]
Load Capacity @ 50 km/h
[kg]
Weight
[kg]
17.5-25 16 14.00-25/1.5 1350 445 26 4.8 3 7300 4250 117.3
20.5-25 20 17.00-25/2.0 1490 520 29 4.5 3.3 9500 6000 173.6
23.5-25 20 19.50-25/2.5 1615 595 30 3.8 3 10900 7300 233.6
26.5-25 28 22.00-25/3.0 1750 675 35 4.8 3.5 15500 10000 379.1
29.5-25 28 25.00-25/3.5 1875 750 38 4.3 3.3 17500 11500 445.5

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*