Wide, flat design for excellent stability
Patented elliptical apertures deliver comfortable ride
Brawler HPS (High Performance Solid) Telehandler tires are designed to perform in demanding environments.
The wide, flat tread design provides excellent stability and the counter-weight required by telehandlers on rough terrain.
The Solidflex design features patented elliptical apertures to deliver a comfortable ride prolonging operating time for equipment which results in reduced equipment and operator fatigue.
Size | Tire O.D. [mm] |
Width [mm] |
Tread Depth [mm] |
Weight [kg] |
Load Capacity 10 km/h [kg] |
Load Capacity 16 km/h [kg] |
Load Capacity 25 km/h [kg] |
13.00-24/8.5 | 1295 | 330 | 102 | 304 | 5935 | 5165 | 4750 |
14.00-24/8.5 | 1345 | 356 | 112 | 370 | 6705 | 5835 | 5365 |
43x15-24/10 | 1090 | 380 | 82 | 228 | 5600 | 4870 | 4480 |
47x17-24/10 | 1190 | 430 | 100 | 325 | 6300 | 5480 | 5040 |
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.