BRAWLER HD Boom Lift | Trelleborg Wheels

BRAWLER HD Boom Lift

BRAWLER HD Boom Lift tires are designed and engineered to provide superior stability and safety for access platforms.

Trelleborg CON Solid Brawler Boom LiftSuitable for Telescopic and Articulated Boom lifts and Scissor Lifts, BRAWLER HD Boom Lift tires are a safe choice for extra uptime.  

•  Solid tires for maintenance free operations, with BRAWLER HD Boom Lift there is no worry about flats or downtime. 

• The premium mining rubber compound provides an even more cut and chunk resistant tire.

• Designed with a low profile the BRAWLER HD Boom Lift actively enhances the center of gravity and adds better stability.

The elliptical apertures of the BRAWLER HD Boom Lift tires are engineered to provide a more comfortable ride.

Downloads

BRAWLER HD Boom Lift

Engineered for the extreme  

Download (pdf)

Heat Shield

Heat Shield  

Download (pdf)

Brawler Mining tires Brochure

Engineered for the extreme  

Download (pdf)

Technical Data

Metric Sizes

HD Solidflex Traction

Tire Size  Pneumatic Equivalent Size Overall Diameter [mm] Section Width [mm] Rubber Thickness [mm] Tread Depth [mm] Load Capacity 10km/h [kg]
39x6x15 39x15-22.5 991 381 147 45 6.240
43x6x14.5 385/65D22.5 1.092 368 147 52 6.665
46x6x18 445/65D22.5 1.181 451 152 52 9.085

Product Movies

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*