Trelleborg Wheels - Material Handling

Materials Handling

6Products
Trelleborg Wheels 4
Trelleborg 4-Piece Lock Ring Wheels
  • Designed for heavy load material handling & construction applications
  • Forklift & industrial trailer applications
  • Suitable for resilient and pneumatic tires
Read more

Trelleborg Wheels 3
3-Piece Wheels
  • Designed for standard duty applications
  • Forklift & industrial trailer applications
  • Suitable for resilient and pneumatic tires
Read more

Trelleborg Wheels 2
2-Piece Wheels
  • Designed for standard duty applications
  • Forklift & industrial trailer applications
  • Suitable for resilient and pneumatic tires
Read more

Trelleborg Wheels Tubeless
Tubeless Wheels
  • Designed for use on ro-ro trucks and industrial trailers
  • Suitable for tubeless tires only
  • 1 piece wheel
Read more

Trelleborg Wheels Split
Split Wheels
  • Designed for industrial trailers, forklift trucks and ground support equipment
  • Available without valve slot
  • Suitable for resilient and pneumatic tube type tires
Read more

Trelleborg Wheels Press On
Press-On Wheels
  • Designed for heavy load POS applications
  • Any size and thickness
  • Welded, reinforced or hubbed wheel for custom applications
Read more