Skid-Steer Wheels

Skid-Steer Wheels

Trelleborg’s Skid Steer Wheels are designed for use on skid steer machines, rough terrain telehandlers and mobile off-road platforms. 

Trelleborg_Wheels_Skid-Steer_200x281Trelleborg is a leading supplier of high quality wheel assemblies for industrial applications, such as material handling equipment, industrial trailers, personnel carriers, ground support equipment, aerial lifts, construction equipment and many others. Our wheel assemblies can be designed to specific OEM requirements or can be manufactured to individual needs.

Trelleborg’s Skid Steer Wheels are designed for use on skid steer machines, rough terrain telehandlers and mobile off-road platforms. 

• Robust design and full weld center

• 1 piece wheel 

• Top performance for heavy duty applications

Downloads

Industrial Wheels

Wheel solutions you can trust  

Download (pdf)

Technical Data

12"– 19.5"

Diameter Wheel Size Tire Size
12 7.0-12 23x8½-12
15 7.0-15 27x8½-15
165 8.25-16.5 10-16.5
9.75-16.5 12-16.5
175 10.50-17.5 14-17.5
195 11.75-19.5 15-19.5

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*