Earthmoving Wheels

Earthmoving Wheels

Trelleborg’s Earthmoving Wheels are designed for use on skid steer machines, rough terrain telehandlers and mobile off-road platforms. 

Trelleborg_Wheels_Earthmover_200x281Trelleborg is a leading supplier of high quality wheel assemblies for industrial applications, such as material handling equipment, industrial trailers, personnel carriers, ground support equipment, aerial lifts, construction equipment and many others. Our wheel assemblies can be designed to specific OEM requirements or can be manufactured to individual needs.

Trelleborg’s Earthmoving Wheels are designed for use on skid steer machines, rough terrain telehandlers and mobile off-road platforms. 

• 25” – 33” Solutions 

• Suitable for solid and pneumatic tires 

• 3 or 5 piece wheel design

• Clampfit or standard mount available

Downloads

Industrial Wheels

Wheel solutions you can trust  

Download (pdf)

Technical Data

25"- 33"

Diameter Wheel Size Tire Size
25 11.25-25/2.0 16.00-25
13.00-25/2.5 -
14.00-25/1.5 17.5-25
17.00-25/2.0 20.5-25
19.50-25/2.5 23.5-25
22.00-25/3.0 26.5-25
25.00-25/3.5 29.5-25
33 13.00-33/2.5 18.00-33

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*