Dropcenter Wheels

Dropcenter Wheels

Trelleborg’s Dropcenter Wheels are designed for use on skid steer machines, rough terrain telehandlers and mobile off-road platforms.

Trelleborg_Wheels_Drop-Centre_200x281Trelleborg is a leading supplier of high quality wheel assemblies for industrial applications, such as material handling equipment, industrial trailers, personnel carriers, ground support equipment, aerial lifts, construction equipment and many others. Our wheel assemblies can be designed to specific OEM requirements or can be manufactured to individual needs.

Trelleborg’s Dropcenter Wheels are designed for use on skid steer machines, rough terrain telehandlers and mobile off-road platforms. 

• 12”-19.5” Solutions 

• Suitable for pneumatic tires

• One piece wheel


Downloads

Industrial Wheels

Wheel solutions you can trust  

Download (pdf)

Technical Data

12"– 19.5"

Diameter Wheel Size Tire Size
12 7.0-12 23x8½-12
15 7.0-15 27x8½-15
165 8.25-16.5 10-16.5
9.75-16.5 12-16.5
175 10.50-17.5 14-17.5
195 11.75-19.5 15-19.5

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*