Tires for Utility & Specialty Tractors

Utility & Specialty Tractors

21Products
Trelleborg-Agricultural Tires-TM700_1024x575
TM700
  • Well known for its perfomance and versatility
  • Capable of optimising the tractors efficiency during its whole life cycle
  • High level of handling and comfort on the road
Read more



TM600 rice
TM600 Rice
  • Reduced number of lugs to increase traction and self cleaning
  • ProgressiveTraction extra lug step +30% larger lug base, enhancing stability
  • Increased tread depth +20% compared to standard R1-W
Read more

Trelleborg-Agricultural Tires-TM190_1024x575
TM190
  • The special lug shape provides high resistance to gougings and lacerations
  • Suitable for most operations and types of terrain
  • The reduced height of its lugs makes it an especially good performer on grassland
Read more

Trelleborg-Agro-Industrial-Tires- Radial -TH400_1024x575
TH400
  • Great stability and manoeuvrability
  • Excellent safety
  • Maximum resistance to stress and laceration
Read more

Trelleborg-Trailer-Tires-IM110_1024x575
IM110
  • The tread pattern allows maximum use of this tire in both field and road operations
Read more

Trelleborg-Trailer-Tires-IM220_1024x575
IM220
  • The tread pattern allows maximum use of this tire in both field and road operations
Read more

Trelleborg-Agricultural Tires-TD27_1024x575
TD27
  • The tread pattern allows maximum use of this tire in both field and road operations
Read more

Trelleborg-TM90
TM90
  • TM90 range offers a complete range of sizes for tractors between 50 and 160 HP
  • Excellent traction in all field conditions further enhanced by the interlug terraces
  • The wide lug nose assures extra life on surface
Read more


123