TM600 Rice - Tractor Tires - Trelleborg Wheels

TM600 Rice

The ideal solution for muddy terrains with increased road performance

The original tread design of the new Trelleborg TM600 has been developed for customers needing a tire that covers the gap between the R1-W and R2 tread types.

TM600 RiceThe new TM600 is the ideal solution for producers looking for versatility in their operations needing a tire for heavy, wet field operations and light road use.

Product plus:
  • Overlapping lugs in tread center for a smooth ride and high wear resistance
  • Increased tread depth +20% compared to standard R1-W
  • Increased lug distance +11% compared to standard size
  • Interlug terraces to keep tread cleaner longer and quicker clean out
  • ProgressiveTraction extra lug step +30% larger lug base, enhancing stability
  • Reduced number of lugs to increase traction and self cleaning

Downloads

From instructions and advice to tips and sizing details , these PDFs cover all the information you will need on the TM600 Rice. 

TM600 Rice

The ideal solution for muddy terrains  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

480/80R50 
159 A8 (159B)

490

2045

6185

975

DW15B

2,4

R-1W

Tubeless

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*