cd2

Trelleborg Introduces the New Trelleborg TPMS at BAUMA 2019

At this year’s Bauma show, Trelleborg Wheel Systems will be introducing its newest construction tire system to enhance productivity in critical applications and to make the operator’s life easier in the most demanding environments.

The new Trelleborg TPMS system, engineered for construction applications, is a cloud-based system which integrates tire sensors, a central gateway on the machine and on-line platform to fully monitor your fleet operations and to guarantee machine uptime.

Lorenzo Ciferri, VP Marketing & Communication at Trelleborg Wheel Systems, says: “The construction industry is changing fast with increasing focus on predictive maintenance, safety and machine performance to reduce vehicle downtime and increasing operational efficiency. Tires play a fundamental role in overall machine performance, therefore, we want to offer our customers a game-changing solution to ensure that the aforementioned targets will be achieved, having all data under control through a full connection.” .

The new Trelleborg TPMS system allows operators to measure pressure and temperature every five seconds, providing instant access to vehicle status and monitoring data through a computer or mobile devices. Thanks to the full connectivity and cloud data transmission, the operator can benefit from automated email notifications in emergency situations and personalized vehicle warnings. Each sensor is mounted on the tire with a resistant patch, which guarantees an easy installation. The battery of the sensor has an average life of five years.

The system is available in nine languages and can be configured on all machine models.

For more information on the new TPMS System from Trelleborg Wheel Systems, visit booth 103 in hall A6 at the Bauma show.

Download the entire PDF document of the press release:

"Trelleborg Introduces the New Trelleborg TPMS at BAUMA 2019"