Trelleborg to Exhibit Latest Innovations Including PneuTrac at Agrishow 2018
Taking center stage on Trelleborg’s stand will be PneuTrac, a revolutionary solution which delivers supreme performance on both steep slopes and in muddy terrain, reducing downtime to zero in challenging conditions. PneuTrac combines the advantages of a radial agricultural tire in terms of fuel efficiency, comfort and handling, with the footprint and traction benefits of a track.
Trelleborg will also present its new range of TM1060 equipped with Progressive Traction technology, which offers premium performance for new generations of tractors and features an extra wide footprint to boost productivity and crop yield, without harming the soil.
Trelleborg’s stand will also feature its TM3000, specifically developed for harvesting applications and TM150 tire which allows a tractor to carry up to 40% more load at the same pressure. In addition, visitor will also discover more about the Twin Radial tire range, the radial implement solution designed to work on any type of soil, the TM800 SugarCane tire, specifically engineered for sugar cane applications as well TM900 High Power tires for high power tractors with a high load capacity requirement.
Jose Oliveira, Managing Director at Trelleborg in Brazil, commented: “With over 150,000 visitors and 800 exhibitors across 70 countries annually, Agrishow 2018 is one of the largest agricultural technology trade shows in the world. For Trelleborg it is a great opportunity to promote our game changing innovation - PneuTrac - and bring our comprehensive range of radial tires, engineered as sustainable solutions for the agricultural industry.”
Alongside its radial range, Trelleborg will also showcase a number of tires from its forestry range including
T414 Twin Tractor, which has a traction pattern with deep effective lugs in three different angles for maximum traction and excellent self-cleaning, and the T404 Twin Implement designed for field application with maximum respect for the soil.
“Trelleborg is a proud partner to the Machine of the year award and will be part of its celebration. We firmly believe it is a great opportunity to contribute shaping the future agricultural industry. We are looking forward to welcoming visitors at the Trelleborg stand and at the award ceremony,” Oliveria concluded.
Download the entire document of the press release
Trelleborg to Exhibit Latest Innovations Including PneuTrac at Agrishow 2018