Solid Resilient - Forklift Tires | Trelleborg Wheels

Solid Resilient tires

7Products
Trelleborg Resilient EliteXP
Trelleborg Elite XP
  • Premium tire designed for demanding material handling environments
  • Features the Pit Stop Line wear indicator for better planning
  • Square footprint reduces uneven wear which results in a longer tire life
Read more

Trelleborg Resilient M2
Trelleborg M²
  • Premium tire designed for demanding material handling environments
  • Features the Pit Stop Line wear indicator for better planning
  • Ideal choice for forklift trucks in heavy use or routinely carrying heavy loads
Read more

Trelleborg Resilient Premia
Trelleborg Premia
  • Premium tire designed for demanding material handling environments
  • Excellent heat resistance which results in less risk of premature failures
  • Square footprint reduces uneven wear to extend the life of the tire
Read more

Trelleborg Resilient Orca
Orca
  • Standard tire designed for applications that are not in constant use or that carry a lower load
  • Good wear quality for long tire life
  • Performance at a competitive price
Read more

Trelleborg Resilient Mastersolid
Mastersolid
  • Standard tire designed for applications that are not in constant use or that carry a lower load
  • Good wear quality for long tire life
  • Performance at a competitive price
Read more

Trelleborg Resilient ProHD
ProHD
  • Increased load capacity of 15%
  • Resists radial cracking
  • Improved energy management
Read more

Trelleborg Resilient ProTEX
ProTEX
  • 100% Non Marking & Electrically Conducting compound
  • Built on expertise in polymer engineering and Materials Handling
  • Safer than the alternative of fixed earthing strips
Read more