decodedHtml

Seal design & function

Trelleborg Din-Lock  FEA section view of full installation

Key features & benefits

Material rubber

Material

Sizing Chart

582 Din-Lock (mm)
589 Din-Lock (inch)
589 Din-Lock (mm)

Dimensions & Designation

Section view drawing of Trelleborg 582 Din-Lock
Section view drawing of Trelleborg 589 Din-Lock

Joint Assembly

Recommended angle for plastic pipe spigot end
Trelleborg Din-Lock section view - installation instruction step 2
Trelleborg Din-Lock  section view - installation instruction step 3
Downloads

Download List is Empty

How can we help you?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3