Engineered to the application
Features and Benefits
- Customized and developed for the application to extend product life and maximize effectiveness.
- Optimized for various speed and pressure combinations to improve sealing performance.
- Protect sensitive components over a long service life by effectively retaining lubrication.
- Lower total cost of ownership through proprietary designs and material formulations.
- Meet specific requirements for wear, temperature and chemical compatibility with a tailored portfolio of high-quality materials.
- Compensate for shaft misalignment and eccentricity with innovative engineered design.
- Ensure product availability through engineering and logistics support from a global part.

HP20
A proprietary lip geometry that self-balances under strong pressure.
- METAL RETAINER
Prevents lip extrusion at high pressures and dissipates heat, extending service life. - ENGINEERED GEOMETRY
Pressure-balanced design ensures stable shaft contact, enhancing sealing and reducing friction.
Pressure: From 5 to 20 MPa/ 725 to 2,900 psi
Speed: Up to 2.5 m/s/8.2 ft/s
Temperature: -40 °C to +100 °C/-40 °F to +212 °F

SPS-HP20
Effectively resists sideloads and shaft eccentricity over a long service life.
- CUSTOMIZABLE DESIGN
Geometry and materials engineered for each application to maximize performance. - FLEXIBLE LIP GEOMETRY
Energized by a stainless steel spring to compensate for sideloads and shaft eccentricity.
Pressure: Up to 15 MPa/2,175 psi
Speed: Up to 5 m/s/16.4 ft/s
Temperature: -40 °C to +100 °C/-40 °F to +212 °F

HP20S
High quality, cost-efficient and long-lasting performance for high torque, low speed motors.
- ENERGIZING SPRING
Extends seal lifespan and enhances both pressurized and unpressurized operation. - PADS AND CHANNELS
Improves lip lubrication at start-up and higher shaft speeds to reduce wear.
Pressure: Up to 15 MPa/2,175 psi
Speed: Up to 5 m/s/16.4 ft/s
Temperature: -40 °C to +100 °C/-40 °F to +212 °F

SPV
Enhanced service life at high speeds with pressure spikes and changes in direction.
INNOVATIVE DESIGN
Features are engineered and tested to deliver cutting-edge sealing performance and endurance.
FLEXIBLE MATERIALS
Elastomer grades are customized to suit specific application needs, including premium HNBR and FKM materials.
Pressure Up to 2.5 MPa/363 psi
Speed Up to 17 m/s/55.7 ft/s
Temperature -40 °C to +100 °C/-40 °F to +212 °F

TRP
A proprietary geometry that effectively combines performance and manufacturing reliability.
ADDITIONAL DUST LIP
Enhanced protection to extend lifespan in polluted environments.
IMPROVED LIP CONTACT
Reduces friction and optimizes sealing efficiency under pressure and speed.
Pressure: Up to 0.7 MPa/102 psi
Speed: Up to 10 m/s/32.8 ft/s
Temperature: -40 °C to +100 °C/-40 °F to +212 °F