A single-acting O-Ring energized rod seal with hydrostatic pressure relief and Lubrication Management. Lubrication Management reduces friction and improves protection of the hardware and the seals. Turcon® Stepseal® V LM provides balanced sealing efficiency with low friction, no stick-slip, minimal breakout force and high wear resistance. The seal is preferably used together with a Turcon® or Zurcon® rod seal as a secondary element.
Ø - Range | Pressure Range | Temp. range | Velocity |