Turcite® -B Slydway® is a low friction linear bearing strip C for use primarily on the ways and gibs of machine tools. It provides low friction, stick-slip-free operation, long life and minimum wear. It is installed using a two-part epoxy resin after cleaning and degreasing the bare metal surface thoroughly. The seal is dimensionally stable, maintenance-free and can be operated with or without lubrication.
Technical drawing
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs