HiMod® Slydring® prevents metal-to-metal contact between piston / rod and bore / gland, absorbing transverse loads. The modified polymeric material provides an economical solution for applications with medium transverse loads, while giving good wear and compression properties. The Slydring® is easily installed by snap-fitting and offers good dryrunning and wiping performance. Higher static loads are permissible.