contactusurl
/en/seals/search
No Results
item found
items found
Sealing Solutions
All Trelleborg sites
Close
Group
Trelleborg is a world leader in engineered polymer solutions that seal, damp and protect critical applications in demanding environments.
/seals/-/media/group/site-switch/trelleborg-group.jpg?rev=b3492bd026aa498f90103f0288dfc4e6&hash=A6687E04D527D7B941E42A61CFA82F94
Antivibration Solutions
Helping to remove unwanted vibration and noise in Rail, Marine, Off-highway and Industrial applications
/seals/-/media/group/site-switch/antivibration.jpg?rev=cac94d89d97a4764937febb8422dbc03&hash=4A7056CB116A485332F40157B1E60FEB
Applied Technologies
Advanced engineered materials for use in applications from outer space to subsea. These consist of polymide foam, hollow glass microspheres, PU elastomers, syntactic composite materials and much more
/seals/-/media/group/site-switch/tat-megamenu-image-v2.jpg?rev=8038497803864960a89119b56f418636&hash=978E263D62FF573A4B5A67CA772C9A5A
Boots
Advanced dynamic protection for Automotive Driveshaft and Steering Gears
/seals/-/media/group/site-switch/testing-boot-cold-1.jpg?rev=e398df5cfb7d4080a18fb803255e50bc&hash=D0C3D383012AC4EA5F4D37E1F934ED7F
Damping Solutions
Automotive noise damping shims & insulators
/seals/-/media/group/site-switch/damping-solutions.jpg?rev=e4886fdb3c364d319c626e35fe923d04&hash=42742F9A5113759C6C84F25FE74D81B0
Engineered Coated Fabrics
Trelleborg’s Engineered Coated Fabrics business unit, a world-leading producer of specialty polymer-coated and calendered materials, operates under the Coated Systems business area.
/seals/-/media/group/site-switch/engineered-coated-fabrics.jpg?rev=2fdac9be0f434313920fb532c7262a43&hash=C57D9FB6A03CA6163278B5E9366DDBED
Fluid Handling Solutions
Industrial Hose, Expansion Joint, Oil & Marine Hose, Rubber Sheeting and Mining Applications
/seals/-/media/group/site-switch/fhs.jpg?rev=6cf337a4c82642b59e004d0a9199ea15&hash=AEDEC44C8DF1C39352C323F619EAB209
Healthcare & Medical
Supporting the Healthcare and Medical industry with advanced polymer engineered components
/seals/-/media/group/site-switch/healthcare-and-medical.jpg?rev=627ac8af44794afb8aa913220f959254&hash=D106A0CCD329C6A20A720BBF0E443E6C
Marine & Infrastructure
Highly engineered polymer solutions for marine and civil infrastructure
/seals/-/media/group/site-switch/marine-and-infrastructure.jpg?rev=b209d371ac264b6f85b7b8167ef0860c&hash=6C8948D499C098C7409AE6B5BEC64C45
Offshore
Polymer solutions for the offshore environment, from Topside to Downhole
/seals/-/media/group/site-switch/offshore.jpg?rev=69366ab07729455a997942f1e74ee039&hash=160278A29F96682934379154BCE6D093
Printing Solutions
Printing blankets, coating plates for offset & packaging printing and mounting sleeves for flexo printing
/seals/-/media/group/site-switch/printing.jpg?rev=bc65f8832ac94b91a5804b96f0052bbd&hash=D7C7B00B74DC78040974411571743E88
Rubena
Technical rubber products to general industry, infrastructure, and the automotive industry.
/seals/-/media/group/site-switch/rubena.jpg?rev=d3b9574308ba42b88d41da4481f016b2&hash=C23974DF93A6F35C52B1E04E3A4C44C8
Sealing Solutions
Sealing and bearing solutions for Industrial, Automotive and Aerospace applications
/seals/-/media/group/site-switch/sealing-solutions.jpg?rev=158324dc66494c6a8450812cbd4a794b&hash=1ED51A7937F919E487A8B357F1EA3248
Seals & Profiles
Seals for applications in buildings and construction, aerospace, automotive, agriculture, renewable energy and water infrastructure.
/seals/-/media/group/site-switch/seals-and-profiles.jpg?rev=c630d927a2a9455e851bb1a4fd6da61e&hash=FF42CBC209BB60DC9D8151B3262DE610
Wheel Systems
Complete wheel solutions for agri & forestry machines, material handling and construction vehicles
/seals/-/media/group/site-switch/ba-wheels-293x264.jpg?rev=fcaece6ca1bf4dc1a00286ef06aa66d7&hash=50646C969EA186AC1E7CBC96E2B0F7CC
English
Bulgarian
|
български
Chinese (Simplified) Legacy
|
中文(简体) 旧版
Chinese (Traditional) Legacy
|
中文(繁體) 舊版
Czech
|
čeština
Danish
|
dansk
Dutch
|
Nederlands
English
Finnish
|
suomi
French
|
français
German
|
Deutsch
Hungarian
|
magyar
Italian
|
italiano
Japanese
|
日本語
Korean
|
한국어
Polish
|
polski
Portuguese
|
português
Russian
|
русский
Spanish
|
español
Swedish
|
svenska
Turkish
|
Türkçe
Login
Search
Back
Close
Language
English
Back
Close
English
Bulgarian
|
български
Chinese (Simplified) Legacy
|
中文(简体) 旧版
Chinese (Traditional) Legacy
|
中文(繁體) 舊版
Czech
|
čeština
Danish
|
dansk
Dutch
|
Nederlands
English
Finnish
|
suomi
French
|
français
German
|
Deutsch
Hungarian
|
magyar
Italian
|
italiano
Japanese
|
日本語
Korean
|
한국어
Polish
|
polski
Portuguese
|
português
Russian
|
русский
Spanish
|
español
Swedish
|
svenska
Turkish
|
Türkçe
Login
Elastomeric O-Ring
A double-acting seal for static and dynamic applications. Available in various materials including NBR, FKM, EPDM, chloroprene, silicone and fluorosilicone. Available to ISO 3601, AS 568 and other recognized standards.
Technical drawing
Home
›
Your Industry
›
Manufacturing & Machine Tools
›
Elastomeric O-Ring | Machine Tools | Trelleborg Sealing Solutions
›
Are you looking for this?
Are you looking for this?
Product Images
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
Pressure Table
Notes
CAD Downloads
O-Ring Dynamic Application External Sealing (Bore)
O-Ring Dynamic Application Internal Sealing (Rod)
O-Ring Radial Application ISO Size
O-Ring Static Application External Sealing (Piston)
O-Ring Static Application Internal Sealing (Rod)
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Choose language
Products from the same category
Back-up Ring | Machine Tools | Trelleborg Sealing Solutions
Read more
Engineered HiMod® FlatSeal™ | Machine Tools | Trelleborg
Read more
Engineered Molded Elastomeric Parts | Machine Tools | Trelleborg
Read more
GAMMA Seal
Read more
Ground Balls
Read more
Turcon® Glyd Ring® T | Machine Tools | Trelleborg
Read more
Turcon® Stepseal® 2K | Machine Tools | Trelleborg
Read more
Turcon® Variseal® M2 | Machine Tools | Trelleborg Sealing Solutions
Read more
Turcon® VL Seal® | Machine Tools | Trelleborg Sealing Solutions
Read more
Orkot® Slydring® | Machine Tools | Trelleborg Sealing Solutions
Read more
Orkot®, Turcite® and HiMod® Bearings | Machine Tools | Trelleborg
Read more
Pneumatic Cushioning Seal | Machine Tools | Trelleborg
Read more
Pneumatic Piston Seal | Machine Tools | Trelleborg
Read more
Pneumatic Scraper / Scraper for Guiding Units | Machine Tools | Trelleborg
Read more
Engineered Molded Elastomeric Parts
Read more
Pneumatic Wear Rings for Pistons and Rods | Machine Tools | Trelleborg
Read more
Rubber-to-Metal and Rubber-to-Plastic Bonded Parts | Machine Tools | Trelleborg
Read more
Scraper DA17 | Machine Tools | Trelleborg Sealing Solutions
Read more
Scraper SA | Machine Tools | Trelleborg Sealing Solutions
Read more
Sealing Cap | Machine Tools | Trelleborg Sealing Solutions
Read more
STEFA System 500/3000/5000 Cassette Seals | Machine Tools | Trelleborg
Read more
Turcite® Slydring® | Machine Tools | Trelleborg Sealing Solutions
Read more
Turcon® Excluder® 2 | Machine Tools | Trelleborg Sealing Solutions
Read more
Turcon® Glyd Ring® | Machine Tools | Trelleborg Sealing Solutions
Read more
Turcon® Glyd Ring® T | Machine Tools | Trelleborg Sealing Solutions
Read more
Turcon® Roto Glyd Ring® | Machine Tools | Trelleborg
Read more
Turcon® Stepseal® 2K | Machine Tools | Trelleborg Sealing Solutions
Read more
Turcon® Variseal® H | Machine Tools | Trelleborg
Read more
Turcon® Variseal® M2 | Machine Tools | Trelleborg
Read more
Turcon® Variseal® W2 | Machine Tools | Trelleborg
Read more
Turcon® VL Seal® | Machine Tools | Trelleborg Sealing Solutions
Read more
Zurcon® Dualseal | Machine Tools | Trelleborg Sealing Solutions
Read more
Zurcon® L-Cup® | Machine Tools | Trelleborg Sealing Solutions
Read more
Zurcon® Rimseal | Machine Tools | Trelleborg Sealing Solutions
Read more
Zurcon® Scraper ASW | Machine Tools | Trelleborg
Read more
Zurcon® Scraper DA22 | Machine Tools | Trelleborg
Read more
Zurcon® Scraper DA24 | Machine Tools | Trelleborg
Read more
Zurcon® Scraper WNV | Machine Tools | Trelleborg
Read more
Zurcon® U-Cup | Machine Tools | Trelleborg
Read more