VEGA lifting bag are standard 12 bar pressure class lifting bags with strong lifting capacity, but with improved safety and user experience features.
With boosting the already proven properties of our existing assortment we introduce a new concept in the field of rescue and recovery. Our new design brings many new features on both, the bags and accessories.

Key features & benefits
- Extremely durable
- Lifting height marking
- EN 13731
- NFPA 1936
- Interlocking system
Technical Data
TYPE |
PART NUMBER |
DIMENSIONS | WEIGHT |
WORKING PRESSURE |
AIR REQUIREMENT |
MAX. LIFTING CAPACITY |
MAX. LIFTING HEIGHT |
||
---|---|---|---|---|---|---|---|---|---|
LENGTH | WIDTH | HEIGHT | |||||||
[cm] / [inch] | [cm] / [inch] | [cm] / [inch] | [kg] / [lbs] | [bar] / [psi] | [l] / [cu./Ft.] | [t] / [US Tons] | [cm] / [inch] | ||
VEGA 2 | 608046 | 15 / 6″ | 15 / 6″ | 2.2 / 0.9″ | 0.5 / 1.2 | 12 / 174 | 4.5 / 0.16 | 1.4 / 1.5 | 8 / 3″ |
VEGA 5 | 608047 | 23.5 / 9.2″ | 23.5 / 9.2″ | 2.2 / 0.9″ | 1.2 / 3 | 12 / 174 | 22.4 / 0.79 | 4.9 / 5.4 | 13 / 4.9″ |
VEGA 10 | 608049 | 32 / 12.6″ | 32 / 12.6″ | 2.5 / 1″ | 2.5 / 5.5 | 12 / 174 | 63.4 / 2.24 | 10.1 / 11.1 | 17 / 6.9″ |
VEGA 17 | 608050 | 40 / 15.7″ | 40 / 15.7″ | 2.5 / 1″ | 4 / 8.8 | 12 / 174 | 131.7 / 4.65 | 16.7 / 18.4 | 22 / 8.5″ |
VEGA 25 | 608051 | 48 / 18.9″ | 48 / 18.9″ | 2.5 / 1″ | 5.7 / 12.6 | 12 / 174 | 236 / 8.33 | 25.1 / 27.6 | 26 / 10.4″ |
VEGA 33 | 608052 | 55 / 22″ | 55 / 22″ | 2.5 / 1″ | 7.5 / 16.5 | 12 / 174 | 365 / 12.89 | 33.2 / 36.5 | 30 / 11.9″ |
VEGA 41 | 608053 | 61 / 24″ | 61 / 24″ | 2.5 / 1″ | 9.3 / 20.5 | 12 / 174 | 681 / 24.05 | 41.2 / 45.3 | 34 / 13.2″ |
VEGA 50 | 608054 | 67 / 26.4″ | 67 / 26.4″ | 2.5 / 1″ | 11.2 / 24.7 | 12 / 174 | 897 / 31.68 | 50.2 / 55.2 | 37 / 14.4″ |
VEGA 65 | 608055 | 76 / 30″ | 76 / 30″ | 2.7 / 1.1″ | 15.5 / 34.2 | 12 / 174 | 1010 / 35.67 | 65.2 / 71.7 | 41 / 16.3″ |
VEGA 80 | 608056 | 84 / 33″ | 84 / 33″ | 2.7 / 1.1″ | 19 / 41.9 | 12 / 174 | 1381 / 48.77 | 80.2 / 88.2 | 46 / 17.9″ |
VEGA 100 | 608057 | 93 / 36.5″ | 93 / 36.5″ | 2.7 / 1.1″ | 23.3 / 51.4 | 12 / 174 | 1895 / 66.92 | 100.2 / 110.2 | 51 / 20.1″ |
Lifting Height [mm] / [Inch]
Coupling System
Rubber Inflation Hoses
Controllers
Accessories
Inflation Accessories
Inflation accessories have been designed for precision control, high reliability and long life.
They are used with all of our lifting bags – from the source of air to controllers.
Accessories are suitable for EU market, US versions available upon request.