Mechanical Seals for Sewer Pipes | Seals & Profiles

Trelleborg Internal Joint Seal

MSeals_Internal_Joint_Seals_720x405

Function and Design

How to find the right seal size
Take the diameter measurement in two directions to ensure accuracy, top to bottom and side to side. Measure the opening at the joint. The amount the two sections of pipe or manhole have separated from each other.

Trelleborg Liner End Seal

MSeals_Liner_End_Seal_Abb_2_720x406

Prevents infiltration between Liner and Host Pipe

MSeals_Liner_End_Seal_Abb_1_720x406

Design and Function

Trelleborg FlexRib Manhole Chimney Seal

MSeals_Manhole_Seals_720x405

Eliminates Infiltration and Exfiltration

MSeals_ManholeSeal_Drawing_720x405

Patented Waveband Technology

Available Widths

FlexRib Manhole Seals Width4

Extension

Certificates

PS_Logo_CE

European Standards

PS_Logo_ASTM

International Standards

Download List Mechanical Seals
Please click through the Dropdown list to see the files
MSeals_Manhole_Seals_720x405

More Information about FlexRib Manhole Seals

MSeals_Internal_Joint_Seals_720x405

More information about Internal Joint Seals

MSeals_Liner_End_Seals_720x405

More information about Liner End Seals

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3