Description

Applications

Conveyor Belt Chevron
Selection of aprofile type and height depends on the material to be conveyed and the angle ofinclination:
Conveyor Belt Chevron
Conveyor_Belt_Chevron_Belt_BAC_CB_3_720x405
Reduction factork
Theoretical volume flow Qth (m3/h) at two-sectioned idlers
at v=1 m/s, trough angle 20°, material static angle of slide 10°, horizontal conveying, smooth belt
Recommended minimum pulley diameters (mm)
Other constructions on request.
Minimum take-up adjustment (% of center distance)
Maximum spacing between rollers
* it should not be a multiple of a spacing between two cleats
Maximum trough angle
(1) Width < 800 mm: 20°
Belt splicing - additional length per splice (m) to be ordered
Table 8
Other belt constructions on request. Chevron belts may also be spliced with mechanical clamps.
Type A - profile height 16 mm Type AH - profile height 25 mm

Chevron conveyor belts with A and AH type profiles

Conveyor Belt Chevron Drawing A33

A33, AH33

Conveyor Belt Chevron Drawing A44

A44, AH44

Conveyor Belt Chevron Drawing A51

A51, AH51

Conveyor Belt Chevron Drawing A54

A54, AH54

Conveyor Belt Chevron Drawing A62

A62, AH62

Conveyor Belt Chevron Drawing A72

A72, AH72

Conveyor Belt Chevron Drawing A83

A83, AH83

Conveyor Belt Chevron Drawing A94

A94, AH94

Conveyor Belt Chevron Drawing A101

A101, AH101

Conveyor Belt Chevron Drawing A112

A112, AH112

ConvConveyor Belt Chevron Drawing A133

A133, AH133

A151, AH151

A156, AH156

Conveyor Belt Chevron Drawing A161

A161, AH161

Type AF - profile height 32 mm

Conveyor Belt Chevron Belt

What are the main advantages of the new AF Chevron conveyor belts?

Advantage - improve forming
Advantage - smoother run on return side
Advantage - better tension distribution
Advantage - higher productivity
Advantage - shorter pitch
Type AF - profile height 32 mm
Table 10

Type AF - profileheight 32 mm

Conveyor Belt Chevron Drawing AF33

AF 33

Conveyor Belt Chevron Drawing AF44

AF 44

Conveyor Belt Chevron Drawing AF51

AF 51

Conveyor Belt Chevron Drawing AF54

AF 54

Conveyor Belt Chevron Drawing AF62

AF 62

Conveyor Belt Chevron Drawing AF72

AF 72

Conveyor Belt Chevron Drawing AF83

AF 83

Conveyor Belt Chevron Drawing AF94

AF 94

Conveyor Belt Chevron Drawing AF101

AF 101

Conveyor_Belt_Chevron_Drawing_AF_112_BAC_CB_405x500

AF 112

Conveyor Belt Chevron Drawing AF133

AF 133

Conveyor Belt Chevron Drawing AF151

AF 151

Conveyor Belt Chevron Drawing AF161

AF 161

Type F - profile height 32 mm
Table 11

Chevron conveyor belts with F type profiles

F 45

F 60

F 70

F 90

F 100

F 111

F 126

F 136

F 141

F 156

F 166

Type L - profile height 8 mm (reversible)
Table 12