
Seal design & function
Trelleborg 945 Five Lip Connector is a rubber seal for flexible connection of pipes to manholes and laterals to pipelines. It can be used with both prefabricated and core drilled holes.
The multiple lip design allows ease of jointing and provides excellent resistance to transverse shear load whilst allowing a high level of angular deflection in the joint.
The extra wide profile can cover exposed steel reinforcement in core drilled holes protecting it from potential corrosion.
Trelleborg 945 Five Lip Connector seal meets the requirement of all relevant current European standards.
Sizing Chart
DN (mm) | OD (mm) | Drilled hole (mm) |
110 |
142 | 138 |
160 | 190 | 186 |
200 | 233 | 226 |
250 | 287 | 276 |
315 | 351 | 341 |
400 | 439 | 426 |