Liners for house connection & building pipes

PS_Liner_Close_Up_MultiFlexLiner_720x405

Trelleborg MultiFlex Liner

PS_Liner_Close_Up_UltraFlexLiner_720x405

Trelleborg UltraFlex Liner

PS_Liner_Close_Up_ProLiner_720x405

Trelleborg ProLiner

Special Project Liners for Main Sewers

Trelleborg HybridLiner

PS_Liner_Close_Up_MainLiner_720x405

Trelleborg MainLiner

MtH Liner 

PS_MTHLiner_2_720x405
The "multidimensional" Trelleborg MtH Liner

Calibration hoses

Kali_green_II

Calibration hose "Light Duty" DN 65 - 200 (2.5"-8")

Cali_orange_lll

Calibration hose "Heavy Duty" DN 100 - 300 (4"-6")

Cali_white_II

Calibration Hose "H-Weight" DN 350 - 600 (14"-24")

Preliner

PS_PreLiner auf grau

Certificates

PS_Logo_DIN_ISO_9001

Quality Management

PS_logo_DIN_ISO_14001

Quality Management

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3