ELECMAT PLUS - Trelleborg Rubber Flooring - Trelleborg AB

ELECMAT  

Technical matting: electric insulation 

Overview

Features

Insulating matting (both sides fabric finish) to be used as a floor covering for the electrical protection of workers on electrical installations.

Advantages

- Electric insulation - Noise, vibration, and cold propagation reduction - Non-slippery-  Acoustic insulation - Excellent walking and standing comfort.

Benefits

Safety, comfort and service life.

Applications

Prevention of electric shock risk around high voltage electrical equipment, such as fuse boxes, control panels, switchgear and heavy machinery.Please consult user guide.

Regulations

The material is in compliance with IEC 61111.

Identification

IDENTIFICATION
   Following IEC 6111 norm.
Back face Fabric impression.
Packaging Rolled on cardboard tube Ø 80 mm. Plates on 10-units packages.
Wrapping Black polyethylene film.
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability.
Fine ribbed: without branding or branded 30KV or 50KV following IEC 60243-1.
Wide ribbed: without branding.
Checker: branded 30KV following IEC 60243-1.

Mechanical, Physical and Chemical Properties

Measured characteristics Standard Value

Mechanical

Rubber compound - grey   SBR NR D700
Hardness  ASTM D2240 70±5 Shore A
Abrasion resistance (5N)  ISO 4649 ≤160 mm3
Residual indentation EN ISO 24343 ≤0.15 mm
Dimensional stability EN ISO 23999 ±0.3
dB
Sound insulation ISO 10140-3 12 dB
Chemical resistance
Common cleaning products EN 423 Good

Dimensions

Colour  Thickness
mm
Width
mm
Length
m
Weight
kg/m2
Slides finish Dieletric strengh 
Grey

3.2

-0.2 / +0.3

1000

±2%

0.6

±2% 3.03 2 slides cloth finish CLASS 3
Grey 3.2 -0.2 / +0.3
1000
±2% 1.0 ±2% 5.06 2 slides cloth finish
CLASS 3
Grey 3.2 -0.2 / +0.3
1000
±2% 5.0 ±2% 5.06 2 slides cloth finish
CLASS 3
Grey 3.2 -0.2 / +0.3
1000
±2% 10.0 ±2% 5.06 2 slides cloth finish
CLASS 3
Grey 3.2 -0.2 / +0.3
1200
±2% 10.0 ±2% 5.06 2 slides cloth finish
CLASS 3
Grey 5.0 ±0.4
1000 ±2%
0.6 ±2%
4.69 2 slides cloth finish
CLASS 4
Grey 5.0 0.4 1000 ±2%
1.0 2% 7.81 2 slides cloth finish CLASS 4
Grey 5.0 ±0.4
1000 ±2%
5.0 ±2%
7.81 2 slides cloth finish
CLASS 4
Grey 5.0 ±à.4
1000 ±2%
10.0 ±2%
7.82 2 slides cloth finish
CLASS 4
Depending on the manufacturing process there could be differences in some tonalities of the roll colors.
Colors of the sample kits and catalogs has to be considered as indicative.

Downloads

Product sheet

ELECMATPLUS  

Download (pdf)

Rubber Flooring and Matting

Brochure rubber sheeting and matting  

Download (pdf)

Elecmat Plus Certificate

 

Download (pdf)

Related products

Contact our specialists

Trelleborg delivers innovative, high performance rubber flooring solutions that maximize performance to meet your specific business needs.
Our dedicated and highly skilled staff are always on hand to provide seamless process support from initial idea to delivery and beyond.