Vulcan Underblanket is available in 2 ply, 1,00 mm thickness
SURFACE COLOUR | Black |
THICKNESS (mm) | 1,00 +/- 0,02 |
WIDTHS (mm) | 2,520 – 1,460 – 1,060 |
ELONGATION (%) | < 1,1 |
TENSILE STRENGTH (Kg/inch) | > 110 |
WATER & SOLVENT PROTECTION | Yes |
NORTH and LATIN AMERICA
phone: (954) 383-7448
____________________________________________
BRAZIL
phone: +5511-4772-8818
____________________________________________
EUROPE, MIDDLE EAST, AFRICA, OCEANIA & ASIA
phone: +39 0371 406227
____________________________________________
CHINA
phone: +86 2151313157
____________________________________________
EMAIL US AT: