Vulcan Metal News | Trelleborg Printing Solutions

Vulcan Metal News

Main Applications

Newspaper

Construction

Vulcan Metal News is a 2-ply metal back blanket designed for newspaper printing

Key performance

  • Positive feed
  • Easy set-up
  • High smash resistance
  • Excellent print quality
  • Improved blanket lifetime
  • Reduced paper waste
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    METAL BASE COMPRESSIBLE LAYER PAPER FEEDING
    Hybrid Dark Green

    According to OEM’s drawing

    250

    1,1

    Stainless steel 0,2 mm

    Microspheres closed cells

    Positive

    Download

    Vulcan Metal News

     

    Download (pdf)

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com