Printec Coating and Varnishing | Trelleborg Printing Solutions

Printec Coating and Varnishing

Traditional offset blankets and strippable fabric-less coating plates are part of the wide Trelleborg's offer.

Coating Plate

Fabric-less coating plate designed to be used with both UV and Aqueous coatings, 

Watch our new clip and visit the PrintingInsights channel:
PrintingInsights
Printec
Trelleborg Printing Coating Printec
4Products


Trelleborg Printing UV Coating
Printec 844
  • Specifically designed for strippable and UV varnishing applications
  • Smooth varnish laydown and high resistance to ink pick up
  • Easy to strip due to the special compressible layer
Read more

Trelleborg Printing UV Coating
Printec 614
  • Specifically designed for strippable and varnishing applications
  • Smooth varnish laydown
  • Easy to strip due to the special compressible layer
Read more