Security Printing

Security Printing

Along with commercial sheetfed, heatset and coldset, the printing world includes a powerful mix of special applications. Security printed products include currency, cheques, plastic bank and credit cards, tax bands and seals, passports and ID cards, licences, certificates, tickets and various devices, such as holograms that are used to authenticate items.

2Products
Trelleborg-Printing-Securities
Vulcan Intaglio
  • Blanket used as impression cylinder with extremely high stability and mechanical resistance
  • Surface able to allow a proper foil release and excellent ink transfer even at low pressure
  • High temperature resistance over 100 °C
Read more

Trelleborg-Printing-Securities
Vulcan Solid
  • Specifically designed or currency printing and metal printing
  • Perfect solid printing and ink transfer
  • Very robust carcass to provide stability on press
Read more