Rollin Flat Printing Blankets

Rollin Printing Blankets

The Rollin® brand includes a wide selection of blankets for a variety of applications. With the Rollin® brand we deliver intelligent solutions with robust performances to meet unique and challenging printing demands.

24Products
Trelleborg-Printing-Securities
Rollin Intaglio
  • Special fabric with extremely strong and low stretch resistance to guarantee stability and longevity on the press
  • Surface able to allow a proper foil release and excellent ink transfer even at low mechanical pressure
  • High temperature resistance, over 100 °C
Read more

Trelleborg-Printing-Securities
Rollin Sek
  • Specifically designed or currency printing and metal printing
  • Perfect solid printing and ink transfer
  • Very robust carcass to provide stability on press
Read more

Trelleborg Printing Business Forms and Labels
Rollin One
  • Sticky back blanket
  • Very flexible and soft carcass for easy mounting
  • High print quality
Read more

Trelleborg Printing Business Forms and Labels
Rollin Type100
  • Adhesive blankets which enables to avoid creeping and lifting
  • Compatible with Conventional Inks and MICR
  • Clean and easy removal from the cylinder
Read more

Trelleborg Printing Business Forms and Labels
Rollin Type150
  • Adhesive blankets which enables to avoid creeping and lifting
  • Compatible with UV Inks
  • Clean and easy removal from the cylinder
Read more

Trelleborg Printing Business Forms and Labels
Rollin Type175
  • Adhesive blankets which enables to avoid creeping and lifting
  • Compatible with Hybrid Inks
  • Clean and easy removal from the cylinder
Read more

Trelleborg Printing Business Forms and Labels
Rollin Type500
  • Gauge consistency to provide a uniform print quality
  • UV resistant providing stable print quality and longevity on the press
  • Consistent adhesive layer to allow durability on the press but also easy removal from the cylinders
Read more

Trelleborg Printing Coldset
Rollin Folder
  • Ideal for newspaper high speed presses
  • Designed with Feed-0 Technology
  • Optimum paper feed tension
Read more

Trelleborg Printing Coldset
Rollin Graffity Plus
  • Excellent half tone reproduction and reduced gain on press
  • Positive paper feed
  • Implements all benefits of Dynatech System
Read more



123