Printec Printing Blankets

Printec Printing Blanket

A recent addition to the Trelleborg range of blankets, the Printec® styles offer to Printers a complete selection of unique solutions for specialists in the graphics industry.The result of ongoing research in close collaboration with users, contributes to improve the performance of our blanket and better meet the changing demands of the market.

23Products
Trelleborg-Printing-Securities
Printec 788
  • Specifically designed for currency printing
  • Perfect solid printing and ink transfer
  • Suitable for fine details reproduction
Read more

Trelleborg-Printing-Securities
Printec Intaglio
  • Special fabric with extremely strong and low stretch resistance to guarantee stability and longevity on the press
  • Surface able to allow a proper foil release and excellent ink transfer even at low mechanical pressure
  • High temperature resistance, over 100 °C
Read more

Trelleborg Printing Cans
Printec 8263
  • Self-adhesive blanket specifically designed for 2-piece can printing
  • The top face can be laser engraved with extreme precision
  • Unique feature: cream color of the layer under the top face allows a better control of the engraved design
Read more

Trelleborg Printing Business Forms and Labels
Printec 211-Y
  • Sticky back blanket
  • High print quality
  • Very flexible and soft carcass for easy mounting
Read more

Trelleborg Printing Heatset
Printec 63
  • The best technology in blankets for web heatset
  • Stability and durability with excellent printability in demanding jobs
  • Reduced piling and linting
Read more

Trelleborg Printing Heatset
Printec 64
  • The best technology in blankets for web heatset
  • Stability and durability with excellent printability in high demanding jobs
  • Reduced piling and linting
Read more

Trelleborg Printing Heatset
Printec 700
  • Suitable for Heatset and Newspaper
  • High print quality
  • Calibrated thickness
Read more

Trelleborg Printing Heatset
Printec 83
  • Available only in the Brazilian market
  • Suitable for heatset machines
  • Compatibility with hybrid inks
Read more

Trelleborg Printing Metal Decorating
Printec 205
  • Ideal for 3-piece can printing
  • Extreme high printing quality
  • Specifically designed for UV inks
Read more



123