New metal ring for flexo printers | Trelleborg Printing Solutions

Trelleborg

New metal ring for flexo printers

Trelleborg introduces a new and competitive metal ring on the flexo bridge range. This new technology, designed internally and field validated, allows a consistent and improved reinforcement of edges. This solution is applied to all Trelleborg bridges and assures advantages for flexo printers.

Benefits for printers:

• Improved robustness of the flexo bridges

• Stainless steel, compatible with all kind of inks systems (UV, Water based, Solvent based)

• Better consistency and durability

• Suitable for all types of flexo bridges.


SET UP recommendations

• The metal ring is available from  5 mm wall thickness

• Email us for further recommendations:

    printingsm@trelleborg.com