Glue applicators for Tissue converting lines. Rollin Plasticote range is a rubber covering specially developed for all coating positions. It is designed to grant a wide scope of chemical compatibility.
HARDNESS |
MAXIMUM LINEAR LOAD | MAXIMUM WORKING SPEED | COLOUR |
---|---|---|---|
50 to 70 Sh A |
up to 30 kg/lcm |
800 m/min |
Black |
WORLD-WIDE
phone: +33(0)389 384 213
____________________________________________
EMAIL TO: