Metal Times
The product at a glance
INK COMPATIBILITY | PRINTING SURFACE COLOUR |
THICKNESS (mm) | AVERAGE LOAD VALUE N/cm2 @ 0,23 mm Indentation |
SURFACE ROUGHNESS (Ra micron) |
METAL BASE | COMPRESSIBLE LAYER | PAPER FEEDING |
---|---|---|---|---|---|---|---|
Hybrid | Blue |
According to manufacturer drawing |
250 |
1,2 |
Stainless steel 0,2 mm |
Microspheres closed cells |
Neutral / Slighty positive |
ADDITIONAL INFORMATION | |||||||
APPLICATIONS | Newspaper |
Download
Vulcan Metal Times
Keep in contact
Questions about our products, services or how to get them? Please call us or use this contact form to send us your inquiry
Please Mail Us