Water Coat
Sava Water Coat is a fabric-less coating plate for varnishing and coating. It is available in 1.15, 1.35 and 1.95 mm thickness and is suitable to be used with aqueous coating, for a consistent coating transfer over long runs.

Pre-press advantages
- Fast and accurate cad cutting
- Easy to strip with clear and visible cut lines
- Easy to be handled and reused
Press room advantages
- No fabrics pattern
- Reduced back trapping
- Interchangeable with most polymer surfaced products without adjustment of packing or stripes
- Exceptional sharp lines on knock-out
- Consistent coating transfer over long runs
Download
Sava Water Coat
Keep in contact
Questions about our products, services or how to get them? Please call us or use this contact form to send us your inquiry